Die

Article no.: AS 4055771

The dies must be used in combination with the relevant stamp. They enable round holes to be punched in the busbars.

Article no.:
AS 4055771
Product description
The dies must be used in combination with the relevant stamp. They enable round holes to be punched in the busbars.
Diameter
9 mm
( 0.35 ˝ )
Material thickness (max.)
12 mm
Packaging unit
1 pc(s).
Net weight
0.285 kg
Gross weight
0.326 kg
Customs tariff number
82073010
EAN
4028177920767
ETIM 9
EC003458
ETIM 8
EC003458
ECLASS 8.0
21049240
Product description
Female die for punching busbars