Stamp

Article number: AS 4055.742

Together with the dies, the stamps allow punching of round holes with diameters between 6.6 mm and 21.5 mm in busbars.

Article number:
AS 4055.742
Product description
Stamp for punching round holes in busbars.
Diameter
9.5 mm
( 0.37 ˝ )
Material thickness (max.)
12 mm
Dimensions
Thread: M8
Packaging unit
1 pc(s).
Net weight
0.545 kg
Gross weight
0.551 kg
Customs tariff number
82073010
EAN
4028177920866
ETIM 9
EC003458
ETIM 8
EC003458
ECLASS 8.0
21049240
Product description
Male die for punching busbars