Stamp

Article no.: AS 4055750

Together with the dies, the stamps allow punching of round holes with diameters between 6.6 mm and 21.5 mm in busbars.

Article no.:
AS 4055750
Product description
Stamp for punching round holes in busbars.
Diameter
21.5 mm
( 0.85 ˝ )
Material thickness (max.)
12 mm
Dimensions
Thread: M20
Packaging unit
1 pc(s).
Net weight
0.546 kg
Gross weight
0.586 kg
Customs tariff number
82073010
EAN
4028177920781
ETIM 9
EC003458
ETIM 8
EC003458
ECLASS 8.0
21049240
Product description
Male die for punching busbars