Hydraulic hose

Article number: AS 4055.807

The hydraulic hose in combination with the hydraulic cylinder allows round, square and rectangular cut-outs to be punched in carbon steel and stainless steel. It is used in conjunction with the hydraulic pump or the CW 120-M.

Article number:
AS 4055.807
Version
Double-walled
Product description
The hydraulic hose in combination with the hydraulic cylinder allows round, square and rectangular cut-outs to be punched in carbon steel and stainless steel It is used in conjunction with the hydraulic pump or the CW 120-M.
Length
3 m
( 118 ˝ )
Packaging unit
1 pc(s).
Net weight
1.5 kg
Gross weight
1.606 kg
Customs tariff number
40094200
EAN
4028177922884
ETIM 9
EC011824
ETIM 8
EC011824
ECLASS 8.0
36609290
Product description
Hydraulic hose for hydraulic cylinder
Documentation
Instructions