- Article no.:
- AS 4050437
- Product description
- Manual profile cutter for burr-free cutting of 30/15 C-profile rails as well as TS 35/7.5 and TS 35/15 support rails. The desired length of the rail can be precisely and repeatedly adjusted with the ruler (mm/inch) and the adjustable stop. For mounting on the workbench.
- Benefits
- Cost-effective manual cutting of profile and mounting rails
- Easier to cut profile and support rails to the correct length than sawing by hand
- Easy burr-free cutting with eccentric lever
- Low-maintenance and durable
- Support area
- Width: 1,343 mm
Height: 1,162 mm
Depth: 312 mm( Width: 52.9 ˝
Depth: 12.3 ˝ ) - Workable material
- Carbon steel
- Aluminum
- Copper
- Packaging unit
- 1 pc(s).
- Net weight
- 15 kg
- Gross weight
- 16.15 kg
- Customs tariff number
- 73269098
- EAN
- 4028177954021
- ETIM 9
- EC002778
- ETIM 8
- EC002778
- ECLASS 8.0
- 36600890
- Product description
- For cutting iron, copper and aluminium up to 1.2 mm thickness, plastic up to max. 2.0 mm thickness, cutting width 2.7 mm
DIN support rail cutter MC3
Article no.: AS 4050437
Manual profile cutter for burr-free cutting of 30/15 C-profile rails as well as TS 35/7.5 and TS 35/15 support rails. The desired length of the rail can be precisely and repeatedly adjusted with the ruler (mm/inch) and the adjustable stop. For mounting on the workbench.