Drawer system for Secarex AC 18

Article no.: AS 4050441

The drawer system, consisting of four drawers, offers sufficient storage space for tools and documents in the left interior compartment of the Secarex AC 18.

Article no.:
AS 4050441
Product description
The drawer system, consisting of four drawers, offers sufficient storage space for tools and documents in the left interior compartment of the Secarex AC 18.
Benefits
Secure storage
Easy to use
Technical specifications
3 drawers with dimensions (W x H x D): 684.5 x 90 x 519 mm
1 drawer with dimensions (W x H x D): 684.5 x 140 x 519 mm
Material
Carbon steel
Color
RAL 7035
Supply includes
4 drawers
Suitable for Model No.
4050418
Packaging unit
4 pc(s).
Customs tariff number
84669360
EAN
4028177922921
ECLASS 8.0
36629290
Product description
for Secarex 4050.418