Wiring duct cutter MC125

Article number: AS 4050.435

For the manual cutting of wiring ducts, with adjustable length stop for the material being cut. Anodized contact surface with laser-engraved marking in millimeters and inch scales. Safe machining due to integrated finger guard. Designed for mounting on a workbench.

Article number:
AS 4050.435
Product description
For the manual cutting of wiring ducts, with adjustable length stop for the material being cut. Anodized contact surface with laser-engraved marking in millimeters and inch scales. Safe machining due to integrated finger guard. Designed for mounting on a workbench.
Benefits
Enables economic manual cable duct cutting
Easier for cutting wiring ducts to length compared to sawing by hand
Support area
Width: 1,332 mm
Height: 798 mm
Depth: 405 mm
( Width: 52.4 ˝
Depth: 15.9 ˝ )
Insertion height (max.)
28 mm
Machinable wall thickness of cable ducts (max.)
2.5 mm
Maximum workable width, cable duct
125 mm
Workable material
Plastic
Packaging unit
1 pc(s).
Net weight
14.3 kg
Gross weight
15.43 kg
Customs tariff number
84778095
EAN
4028177930933
ETIM 9
EC002778
ETIM 8
EC002778
ECLASS 8.0
17139290
Product description
Wire duct cutter MC125 for manual cutting of wire ducts and their covers
Documentation
Instructions