Power Supply for assembly frame

Article number: AS 4050.219

Power pack for battery charging station for assembly table 200 EN and 300 ENH.

Article number:
AS 4050.219
Version
USA, Canada, Central and South America, Japan
Product description
Power pack for battery charging station for assembly table 200 EN and 300 ENH.
Suitable for Model No.
4050.200
4050.300
Suitable for rated operating voltage
110 V
Packaging unit
1 pc(s).
Net weight
0.21 kg
Gross weight
0.217 kg
Customs tariff number
82079030
EAN
4028177804715
ETIM 9
EC001231
ETIM 8
EC001231
ECLASS 8.0
36659290
Product description
Power supply for assembly table, 100 – 240 V AC, 50 – 60 Hz