- Article no.:
- AS 4051108
- Product description
- For individual expansion and broadening of the WS 540. The adapter bracket is required for mounting additional vertical mounting brackets and supports a range of width settings of 50–400 mm.
- Technical specifications
- Thigh size (W x H): 483 x 383 mm
- Material
- Carbon steel
- Color
- RAL 7016
- Suitable for Model No.
- 4051.100
- Packaging unit
- 1 pc(s).
- Net weight
- 3.2 kg
- Gross weight
- 3.9 kg
- Customs tariff number
- 73182900
- EAN
- 4028177957374
- ETIM 9
- EC002778
- ETIM 8
- EC002778
- ECLASS 8.0
- 36629090
- Product description
- Widening bracket for vertical attachment of additional fixing bars