- Article no.:
- AS 4051110
- Product description
- For safe placement of a mini-PC at the WS 540. The bracket is mounted on the left side under the worktable.
- Technical specifications
- Dimensions (W x H x D): 70 x 235 x 200 mm
- Individually adjustable up to 60 mm
- Material
- Carbon steel
- Color
- RAL 7016
- Supply includes
- Mini-PC holder
Assembly components
- Suitable for Model No.
- 4051.100
- Packaging unit
- 1 pc(s).
- Net weight
- 1.3 kg
- Gross weight
- 4 kg
- Customs tariff number
- 73269098
- EAN
- 4028177957442
- ETIM 9
- EC002778
- ETIM 8
- EC002778
- ECLASS 8.0
- 36629090
- Product description
-
Holder for mini PC, for example, appropriate for Dell