- Article no.:
- AS 4051122
- Version
- US version for Wire Station 4051.123
5-fold, with rocker switch (red)
- Product description
- For mounting on the worktop of the WS 540.
- Benefits
- Ergonomic accessibility due to 45° angle on the worktop
- Material
- Profile: aluminum
Socket inserts: plastic
- Supply includes
- Socket strip, connection cable and safety plug
Assembly components
- Suitable for Model No.
- 4051.123
- Rated current
- 60 A
- Rated operating voltage
- 110 V (AC), 60 Hz
- Packaging unit
- 1 pc(s).
- Net weight
- 1 kg
- Gross weight
- 1.5 kg
- Customs tariff number
- 85366990
- EAN
- 4028177962644
- ETIM 9
- EC002778
- ETIM 8
- EC002778
- ECLASS 8.0
- 36629090
- Product description
-
AS WS 540 socket strip US 110 V, 5-way