Wire Terminal WT L fully automated wire processing machine

Article no.: AS 4051190

The Wire Terminal WT L5 R fully automated wire processing machine can process wire cross-sections ranging from 0.5–2.5 mm². This includes length-cutting, insulation-stripping, crimping and project-specific labelling of the wires. The finished, processed wires are guided to the appropriate wire rails in the correct sequence on an order-specific basis. Alternatively, the wire output is also available as an ejection system.

Article no.:
AS 4051190
Version
Wire Terminal WT L5 R (wire rail system)
Benefits
Complete networking provided by the E-CAD tool until the manufacturing process
Continuous top quality
Using the Smart Wiring tool, the cabled wires from the classification system can be passed on by the Eplan to the next step in the control cabinet wiring process
Comprehensive process optimization
Easy and quick replacement of consumables
Use of a new technology crimper for different wire end ferrule lengths 8 - 18 mm, including infinitely variable partial and full stripping
Safe wire feeding via innovative wire guide system including quick-closing mechanism
Easy operation thanks to large 24" touch display
Enables flexible and rapid response to project change
Error minimization in downstream processes
Amortisation period of 2.5 years from a minimum of 150 enclosures per annum
Make your wire assembly production process 11 times faster
Up to 50% time savings are achievable with a combination of the Rittal Wire Terminal and Eplan smart wiring
Optimal and order-related labeling of wires
Technical specifications
5 wire end ferrule feeds via feeder pots
Crimping range 0.5 mm²: Crimping lengths 8 mm (0.31 in.) and 10 mm (0.39 in.)
Crimping range 0.75 mm²: Crimping lengths 8 mm (0.31 in.), 10 mm (0.39 in.) and 12 mm (0.47 in.)
Crimping range 1 mm²: Crimping lengths 8 mm (0.31 in.), 10 mm (0.39 in.) and 12 mm (0.47 in.)
Crimping range 1.5 mm²: Crimping lengths 8 mm (0.31 in.), 10 mm (0.39 in.), 12 mm (0.47 in.) and 18 mm (0.71 in.)
Crimping range 2.5 mm²: Crimping lengths 10 mm (0.39 in.), 12 mm (0.47 in.) and 18 mm (0.71 in.)
The Wire Terminal WT L can process wire lengths from 150 mm to 10 m
The WT L Wire Terminal can accommodate one wire infeed block.
Wire output in wire rail magazines
Maximum of 5 wire rails for wire output
Supply includes
Machine base and housing
Control unit
1 x vibrofeeder pot WT 16 for 0.5 mm²
2 x vibrofeeder pot WT 20 for 0.75/1.0 mm²
2 x vibrofeeder pot WT 29 for 1.5/2.5 mm²
Workable material
null
Wire end ferrules with plastic collar
Note
For your individual machine specifications, please consult your Rittal advisor.
German and English are included as standard with the Wire Terminal
The oscillating conveyor pots and the separation of the ferrules are designed for the tolerance dimensions of the Rittal wire end ferrules according to DIN 46228-4:2019-02. If the wire end ferrules to be processed deviate from the tolerance dimensions defined therein, it may be necessary, on the one hand, to design/test new vibrofeeder pots and, on the other hand, to adjust the separation of the wire end ferrules.
We reserve the right to make technical modifications
Machine options
Wire storage unit WT Tube 12 (4051.218)
WT printer IQ.JET, black 4051281
WT printer IQ.JET, white 4051280
Interfaces
Eplan Pro Panel
Eplan Smart Wiring
Compressed air supply min.
5.5 bar
Compressed air supply max.
6 bar
Rated operating voltage
230 V, 1~, 50 Hz/60 Hz
Control voltage (DC)
24 V
Power consumption (approx.)
1 kW
Cycle time
11 s
Wires per hour approx.
320
Support area
Width: 2,170 mm
Height: 1,870 mm
Depth: 1,080 mm
( Width: 85.4 ˝
Depth: 42.5 ˝ )
Customs tariff number
84633000
ETIM 8
EC000000
ECLASS 8.0
18129090
Product description
AS Wire Terminal WT L5 R fully automated wire processing machine (wire rail system)