Wire Terminal WT L fully automated wire processing machine

Article no.: AS 4051192

The Wire Terminal WT L5 T fully automated wire processing machine can process wire cross-sections ranging from 0.5–2.5 mm². This includes length-cutting, insulation-stripping, crimping and project-specific labelling of the wires. The pre-assembled wires are made available by the Wire Handling System (WHS). The WHS is a fully automated wire distribution system. Wires that have been manufactured just-in-time in the Wire Terminal WT are delivered sequentially to a maximum of four wiring workstations using compressed air.

Article no.:
AS 4051192
Version
Wire Terminal WT L5 T (Wire Handling System)
Benefits
Wire fastening according to just-in-time and just-in-sequence principles
Save time and resources with automated wire infeed
Step-by-step operation instructions with Eplan Smart Production
Direct addressing helps to minimize errors in workstation commissioning
Technical specifications
5 wire end ferrule feeds via feeder pots
Crimping range 0.5 mm²: Crimping lengths 8 mm (0.31 in.) and 10 mm (0.39 in.)
Crimping range 0.75 mm²: Crimping lengths 8 mm (0.31 in.), 10 mm (0.39 in.) and 12 mm (0.47 in.)
Crimping range 1 mm²: Crimping lengths 8 mm (0.31 in.), 10 mm (0.39 in.) and 12 mm (0.47 in.)
Crimping range 1.5 mm²: Crimping lengths 8 mm (0.31 in.), 10 mm (0.39 in.), 12 mm (0.47 in.) and 18 mm (0.71 in.)
Crimping range 2.5 mm²: Crimping lengths 10 mm (0.39 in.), 12 mm (0.47 in.) and 18 mm (0.71 in.)
Wire output via the integral Wire Handling System
The Wire Terminal WT L can process wire lengths from 150 mm to 10 m
The WT L Wire Terminal can accommodate one wire infeed block.
Supply includes
Machine base and housing
Control unit
1 x vibrofeeder pot WT 16 for 0.5 mm²
2 x vibrofeeder pot WT 20 for 0.75/1.0 mm²
2 x vibrofeeder pot WT 29 for 1.5/2.5 mm²
Wire distribution system for the wire handling system
Workable material
null
Wire end ferrules with plastic collar
Note
For your individual machine specifications, please consult your Rittal advisor.
German and English are included as standard with the Wire Terminal
The oscillating conveyor pots and the separation of the ferrules are designed for the tolerance dimensions of the Rittal wire end ferrules according to DIN 46228-4:2019-02. If the wire end ferrules to be processed deviate from the tolerance dimensions defined therein, it may be necessary, on the one hand, to design/test new vibrofeeder pots and, on the other hand, to adjust the separation of the wire end ferrules.
We reserve the right to make technical modifications
Machine options
Wire storage unit WT Tube 12 (4051.218)
WT printer IQ.JET, black 4051281
WT printer IQ.JET, white 4051280
Interfaces
Eplan Pro Panel
Eplan Smart Wiring
Compressed air supply min.
5.5 bar
Compressed air supply max.
6 bar
Rated operating voltage
230 V, 1~, 50 Hz/60 Hz
Control voltage (DC)
24 V
Power consumption (approx.)
1 kW
Cycle time
11 s
Wires per hour approx.
320
Support area
Width: 2,170 mm
Height: 1,870 mm
Depth: 1,080 mm
( Width: 85.4 ˝
Depth: 42.5 ˝ )
Customs tariff number
84633000
ETIM 8
EC000000
ECLASS 8.0
18129090
Product description
Wire Terminal WT L5 T fully automated wire processing machine (wire feeder unit for the Wire Handling System)