- Article no.:
- AS 4050452
- Version
- Touchscreen display
- Product description
- Electro-pneumatically driven wire stripping and crimping center that can process loose, insulated wire end ferrules.
- Benefits
- Easy operation
- Secure, fast processing of insulated wire end ferrules
- No set-up time thanks to automatic tool change
- Processing of special wires possible
- Simple, quick component mounting
- Automatic recognition of cross-sections
- Technical specifications
- Crimping range 0.5–2.5 mm² (AWG 20 - 14)
- Crimping length 8 mm (0.31 in.)
- Insertion length 35 mm (1.378 in.)
- Wire end ferrules with a plastic collar can be produced in special sizes
- Supply includes
- Crimping Machine L8
1 swivel feeder bowl 0.5–1.5 mm²
1 swivel feeder bowl 1.5–2.5 mm²
- Note
- Standard crimping shape, trapezium - others available upon request
- Dimensions
- Width: 390 mm
Height: 460 mm
Depth: 330 mm( Width: 15.4 ˝
Height: 18.1 ˝
Depth: 13 ˝ )
- Compressed air connection
- 5.5 bar
- Rated operating voltage
- 100 V - 240 V, 1~, 50 Hz/60 Hz
- Apparent power
- 110 VA
- Crimping
- Trapezoid crimp
- Cycle time
- 1.5 s
- Packaging unit
- 1 pc(s).
- Net weight
- 34.6 kg
- Gross weight
- 34.67 kg
- Customs tariff number
- 84798997
- EAN
- 4028177804869
- ETIM 9
- EC002778
- ETIM 8
- EC002778
- ECLASS 8.0
- 36600890
- Product description
-
Crimp machine L 8, 0,5-2,5mm²