- Article no.:
- AS 4051050
- Version
- Including tool holder on the left and right
Option to adapt a tablet or monitor for the purpose of digitizing wire information
Integrated storage system for the use of additional wires or materials
- Product description
- The wire cart is designed to hold up to eight wire rails from the Rittal Wire Terminal. This enables wires to be processed directly at the control cabinet wiring workstation on a project-by-project basis.
- Benefits
- Versatile use in workshop due to rubberized rollers
- Project-related commissioning for downstream processes
- Support of downstream wiring process
- Fast, efficient processing of the added wires
- Optimization of your manual wiring workstations
- Technical specifications
- Max. eight wire rail magazines
- Max. gross weight 100 kg
- Max. permissible load on universal screen holder 3 kg
- Suitable for Model No.
- 4051.024
- 4051.036
- Dimensions
- Width: 640 mm
Height: 1,500 mm
Depth: 700 mm( Width: 25.2 ˝
Height: 59.1 ˝
Depth: 27.6 ˝ )
- Packaging unit
- 1 pc(s).
- Net weight
- 44.5 kg
- Gross weight
- 54 kg
- Customs tariff number
- 84661038
- EAN
- 4028177951037
- Product description
-
AS Wire rail trolley, The AS Wire rail trolley is used for taking up up to 8 Wire rails from, our Wire Terminal. It is mounted on rollers, which assures further, processing in the most optimal way of the ready-made wires. So the, workmen in the manual pro