- Article no.:
- AS 4051032
- Product description
- Complete set for cleaning the printer systems in the Wire Terminal WT.
- Benefits
- Long service life of print heads
- All necessary cleaning materials in a set
- Supply includes
- Cleaning cloths
Drip tray
Grounding cable
Syringe
Methyl ethyl ketone protective gloves
Rubber manual blower
Wash bottle
Magnifying glass
Lubrication oil for spindle drive
Industrial hand cleaner
- Note
- For your individual machine specifications, please consult your Rittal advisor.
- Suitable for Model No.
- 4051.024
- 4051.036
- Packaging unit
- 1 pc(s).
- Net weight
- 2 kg
- Gross weight
- 2.5 kg
- Customs tariff number
- 84439990
- EAN
- 4028177960244
- Product description
-
Cleaning set consisting of drip tray, earthing cable, syringe, cleaning cloths, paper towels, protective gloves resistant to methyl ethyl ketone, rubber hand bellows, spray bottle, magnifying glass, lubricating oil for spindle drive (Sealtronic), and hand washing paste.