- Article number:
- AS 4051.015
- Color
- White
- Note
- For your individual machine specifications, please consult your Rittal advisor.
- We reserve the right to make technical modifications
- Max. storage time: 6 months
- Note on Model No.:
- for Jet3Up
- Suitable for Model No.
- 4051030
- Packaging unit
- 1 pc(s).
- Net weight
- 1 kg
- Gross weight
- 1.3 kg
- Customs tariff number
- 32151900
- EAN
- 4028177999459
- ECLASS 8.0
- 19140606
- Product description
- 125 white ink (pigment-based) for the Jet3Up print option in the Wire Terminal, TAG, 950 ml, max. storage period: 6 months. Improved print results on halogen-free wire materials compared to previous white ink, 79000-00108