Vibrofeeder pot WT

Article no.: AS 4051222

WT 29 vibrofeeder pot for feeding loose wire end ferrules with plastic collars for cross-sections of 1.5 and 2.5 mm² in the Wire terminal WT C fully automated wire cabling machine.

Article no.:
AS 4051222
Version
Vibrofeeder pot WT 29
Benefits
Process-safe feeding of wire end ferrules
Easy and quick replacement of consumables
Technical specifications
Suitable for wire end ferrule lengths from 8 - 18 mm
Supply includes
Vibrofeeder pot WT 29
Applications
For loose wire end ferrules with cross-section 1.5 mm² and 2.5 mm²
Note
The oscillating conveyor pots and the separation of the ferrules are designed for the tolerance dimensions of the Rittal wire end ferrules according to DIN 46228-4:2019-02. If the wire end ferrules to be processed deviate from the tolerance dimensions defined therein, it may be necessary, on the one hand, to design/test new vibrofeeder pots and, on the other hand, to adjust the separation of the wire end ferrules.
Standards
AEH DIN 46228
Suitable for Model No.
4051.205
4051.210
Packaging unit
1 pc(s).
Net weight
0.4 kg
Gross weight
0.7 kg
Customs tariff number
84799070
EAN
4028177981126