Wire storage unit XL For Wire Terminal

Article no.: AS 4051037

Six wire drums can each be stored on two tiers in a space-saving manner with XL modular wire storage. The central wire storage system enables 12 types of wire to be fed to the wire terminal in a controlled manner via the wire guides. According to the number of wires to be used, the wire storage unit can be extended by up to 36 wire bins to both the left- and right-hand sides via the additional module.

Article no.:
AS 4051037
Product description
Six wire drums can each be stored on two tiers in a space-saving manner with XL modular wire storage. The central wire storage system enables 12 types of wire to be fed to the wire terminal in a controlled manner via the wire guides. According to the number of wires to be used, the wire storage unit can be extended by up to 36 wire bins to both the left- and right-hand sides via the additional module.
Benefits
High flexibility due to modular system.
Technical specifications
For large wire drums with max. dimensions of 500 x 500 mm
Controlled routing of the wires to the Wire Terminal WT
Max. permissible load, lower floor: 540 kg (corresponds to six wire drums of 90 kg each)
Max. permissible load, upper floor: 210 kg (corresponds to six wire drums of 35 kg each)
Supply includes
Central unit
Support area
Width: 1,550 mm
Height: 2,250 mm
Depth: 1,050 mm
( Width: 61 ˝
Depth: 41.3 ˝ )
Suitable for Model No.
4051.024
4051.036
Packaging unit
1 pc(s).
Net weight
170 kg
Gross weight
180 kg
Customs tariff number
94032080
EAN
4028177964556
Documentation
Instructions