Function module For Wire Terminal

Article no.: AS 4051010

Wires between 0.5 and 6 mm² can be assembled and labeled fully automatically with the function module.

Article no.:
AS 4051010
Product description
Wires from 0.5–6 mm² can be assembled and labeled in an optimized and fully automatic way with the function module. This extends the regular machinable cross-section of the Rittal Wire Terminal from a maximum of 2.5mm² to 6 mm².
Benefits
Process acceleration by fully automated wire assembly with individual wire pressing and picking
Complete networking provided by the E-CAD tool until the manufacturing process
The wire assembly manufacturing process will operate 8 times faster
Continuous top quality
More flexible and expanded scope
Supply includes
Guiding carriage
Feed magazine
Wire centering
Wire routing tubes on the rotary unit
Wire funnel
Feeding to the LD-I automatic crimping machine
Note
For your individual machine specifications, please consult your Rittal advisor.
Suitable for Model No.
4051.024
4051.036
Packaging unit
1 pc(s).
Net weight
8 kg
Gross weight
10 kg
Customs tariff number
84571090
EAN
4028177964457