Wire storage unit WT Tube 12

Article no.: AS 4051.218

Wire drums are stored in a space-saving manner with the modular and space-saving WT Tube 12 wire storage system. The flexible hose system and the wire feed block allow the wires to be fed easily and safely to the Wire Terminal WT C fully automated wire cabling machine.

Article no.:
AS 4051.218
Benefits
Space-saving storage of six wire containers on each of two floors
Controlled and reliable feeding of wires
Modular system for individual extension option
User-friendly transportation with industrial castors
Safe wire feeding via innovative wire guide system including quick-closing mechanism
Wire entry into the wire feed block via safe hose guide
Ensures flexible and easy replacement of the wires
Technical specifications
For large wire drums with max. dimensions of 500 x 500 mm
The reach of the hose feed from the "WT Tube 12 wire storage" the to "WT 12 wire feed block" is 2.5 m
Supply includes
null
Support area
Width: 1,560 mm
Height: 2,315 mm
Depth: 1,070 mm
( Width: 61.4 ˝
Depth: 42.1 ˝ )
Number wire containers
12
Suitable for Model No.
4051.205
4051.210
Customs tariff number
94032080
EAN
4028177981157