Wire rail system WT 15

Article no.: AS 4051214

The 15-fold wire rail system is used for sorted wire output in wire rails. Up to 2100 wires can be stocked for each project.

Article no.:
AS 4051214
Product description
The 15-fold wire rail system is used for sorted wire output in wire rails. Up to 2100 wires can be stocked for each project.
Benefits
Project-related commissioning for downstream processes
Project-related sorting of wires
Optimal removal handling
Rail system prepared for optimal workplace picking
No wire sorting required
Simplifies wiring process with step-by-step instructions in Eplan Smart Wiring
Optimal in combination with the Wire Cart for perfect workstation commissioning
Sequential wire production in WT wire bars
Technical specifications
Also possible in combination with the WT chain bundle module option
Includes modern RFID technology
Supply includes
Wire rail system WT 15
Suitable for Model No.
4051.205
4051.210
Packaging unit
1 pc(s).
Net weight
90 kg
Gross weight
95 kg
Customs tariff number
76169990
EAN
4028177981195