Printer option For Wire Terminal

Article number: AS 4051.013

The printing option enables automated labeling of cabled wires in black, white or light blue. The automated printing system is integrated in the fully automatic process of the Wire Terminal.

Article number:
AS 4051.013
Benefits
Good visibility on all common wire colors
Reduction to one printer in the Wire Terminal possible
Technical specifications
Printing versions can be individually adapted, either manually or through networking with Eplan
Color
Light blue
Note on Model No.:
Limited visibility on green & yellow cable colour
Packaging unit
1 pc(s).
Net weight
20.5 kg
Gross weight
21.5 kg
Customs tariff number
84879090
EAN
4028177977433
ECLASS 8.0
17139201