- Article no.:
- AS 4051027
- Product description
- The modular and space-saving wire storage units and wire feed system ensures controlled feed-in of wires for the Wire Terminal WT fully automated wire assembly machine.
- Benefits
- Space-saving storage of six wire containers on each of two floors
- Controlled and reliable feeding of wires
- Modular system for individual extension option
- Technical specifications
- Max. permissible load, lower floor: 540 kg (corresponds to six wire drums of 90 kg each)
- Max. permissible load, upper floor: 210 kg (corresponds to six wire drums of 35 kg each)
- Supply includes
- Additional module
- Support area
- Width: 1,200 mm
Height: 2,250 mm
Depth: 800 mm( Width: 47.2 ˝
Depth: 31.5 ˝ )
- Number wire containers
- 12
- Note
- The storage and feed can be extended up to 36 wire containers through modular extension of a left and right wire storage.
- Suitable for Model No.
- 4051.024
- 4051.036
- Packaging unit
- 1 pc(s).
- Net weight
- 130 kg
- Gross weight
- 140 kg
- Customs tariff number
- 84662020
- EAN
- 4028177940307
- ECLASS 8.0
- 17139201
- Product description
-
AS Wire storage for WT, central unit, The modular, space-saving wire store and wire routing system for the, Wire Terminal. Six wire drums are stored on each of the two levels in a, spacesaving design. Depending on the number of wires used, the fully, auto