- Article number:
- AS 4050.730
- Product description
- With plastic collar.
- Technical specifications
- Heat resistant up to 105 °C
- Material
- E-Cu, tin-plated
Plastic collar: Polypropylene
- Color
- White
- Length
- 8 mm( 0.31 ˝ )
- AWG
- 20
- Internal diameter
- 2.6 mm( 0.1 ˝ )
- For cross section
- 0.5 mm²
- DIN color code
- Yes
- Note
- UL-certified in conjunction with the relevant tools, e.g. crimping machines.
- For tailored advice, please contact a Rittal representative.
- Standards
- AEH DIN 46228
- Suitable for Model No.
- 4051.205
- 4051.210
- 4050.452
- Delivery form
- Loose
- Packaging unit
- 500 pc(s).
- Net weight
- 0.5 kg
- Gross weight
- 0.5 kg
- Customs tariff number
- 85369010
- EAN
- 4028177804982
- ETIM 9
- EC000005
- ETIM 8
- EC000005
- ECLASS 8.0
- 36659290
- Product description
-
Wire end ferrules for wire assembly, 0.5 mm², white, loose, 8 mm