Wire end ferrule Loose

Article no.: AS 4051.617

With plastic collar.

Article no.:
AS 4051.617
Product description
With plastic collar.
Technical specifications
Heat resistant up to 105 °C
Material
E-Cu, tin-plated
Plastic collar: Polypropylene
Color
Gray
Length
12 mm
( 0.47 ˝ )
AWG
18
Internal diameter
2.8 mm
( 0.11 ˝ )
DIN color code
Yes
Note
UL-certified in conjunction with the relevant tools, e.g. crimping machines.
For tailored advice, please contact a Rittal representative.
Standards
AEH DIN 46228
Delivery form
Loose
Packaging unit
500 pc(s).
Net weight
0.5 null
Customs tariff number
85369010
EAN
4028177999657
ETIM 9
EC000005
ETIM 8
EC000005
ECLASS 8.0
36659290
Product description
Wire end sleeves for wire assembly, 0.75 mm², gray, loose, 12 mm
Approvals
UL + C-UL (listed)
UR