- Article no.:
- AS 4053011
- Version
- For Pozidriv recessed head
- Product description
- Precisely manufactured screwdriver with long shaft for industrial use.
- Benefits
- Maximum hardness and torque values
- Technical specifications
- Tool adaptation E 6.3 (¼")
- Material
- High-grade special tool steel
- Blade dia.
- 6.3 mm
- Output
- PZ 1
- Length
- 73 mm( 2.87 ˝ )
- Packaging unit
- 3 pc(s).
- Net weight
- 0.03 kg
- Gross weight
- 0.037 kg
- Customs tariff number
- 82079030
- EAN
- 4028177807402
- ETIM 9
- EC002118
- ETIM 8
- EC003864
- ECLASS 8.0
- 21044204
- Product description
-
Industrial bit for cordless screwdrivers with long shaft