Cross member cutter

Article no.: AS 4054870

For cutting through micro ridges or cross members made of carbon steel on Ri4Power interior components (e.g. functional room dividers) or for cutting thin sheets of carbon steel, aluminum or copper up to a material thickness of 1.2 mm.

Article no.:
AS 4054870
Version
Straight
Product description
For cutting through micro ridges or cross members made of carbon steel on Ri4Power interior components (e.g. functional room dividers) or for cutting thin sheets of carbon steel, aluminum or copper up to a material thickness of 1.2 mm.
Benefits
Cutting the materials without deformation
Clean edge cuts, no reworking of the cut section required
Easy to use
Ergonomically shaped handles for fatigue-free and anti-slip work
Material
Tool body: Special tool steel, rolled, oil-hardened
Color
Handle: Anthracite and Rittal Power Pink
Supply includes
Cross member cutter, including splinter deflector
Suitable for Model No.
9683.006
9683.008
9683.016
9683.018
9683.036
9683.038
9680.005
9680.025
9680.207
9680.227
9683.406
9683.408
9683.426
9683.428
9683.444
9683.446
9683.448
9683.464
9683.466
9683.468
9683.484
9683.486
9683.488
Dimensions
Length: 280 mm
( Length: 11 ˝ )
Workable material
Carbon steel
Aluminum
Copper
Plastic
Max. material thickness that can be machined for sheet steel
1.2 mm
Max. machinable material thickness, aluminum
1.2 mm
Max. machinable material thickness, plastic
2 mm
Cutting width
2.7 mm
Packaging unit
1 pc(s).
Net weight
0.5 kg
Gross weight
0.54 kg
Customs tariff number
82032000
EAN
4028177955929
ETIM 9
EC002778
ETIM 8
EC002778
ECLASS 8.0
36600890
Product description
Separator cutter for function room side walls, function room partitions and NH fuse-switch-disconnector enclosures