- Article no.:
- AS 4054300
- Product description
- For stripping cables and conductors. Self-adjusting, with ergonomically styled handle, replaceable insulation stripping blade.
- Benefits
- Flexible end stop for the insulation stripping length
- Practical integrated wire cutter
- Automatic adjustment mechanisms for a wide range of insulations and conductor diameters
- Dies compatible with all stripper types, can be easily replaced
- Two-component handle with anti-slip soft zone
- Color
- Handle: Anthracite and Rittal Power Pink
- Dimensions
- Width: 20 mm
Height: 90 mm
Length: 191 mm( Width: 0.79 ˝
Height: 3.54 ˝
Length: 7.52 ˝ )
- AWG
- 34 ‐ 8
- For cross section
- 0.02 ‐ 10 mm²
- Packaging unit
- 1 pc(s).
- Net weight
- 0.17 kg
- Gross weight
- 0.18 kg
- Customs tariff number
- 82032000
- EAN
- 4028177807709
- ETIM 9
- EC002109
- ETIM 8
- EC002109
- ECLASS 8.0
- 21043706
- Product description
-
Stripping tool 0.02 - 10 mm²