- Article no.:
- AS 4054700
- Product description
- For cutting copper, aluminium, Kevlar and plastic.
- Benefits
- High cutting performance thanks to micro-serration in the cutting zone
- Ergonomically shaped handles
- Two-component handle with anti-slip soft zone
- Adjustable screw joint
- Material
- High-grade special tool steel
- Surface finish
- Ground
- Color
- Handle: Anthracite and Rittal Power Pink
- Dimensions
- Length: 160 mm( Length: 6.3 ˝ )
- For cable diameters
- 0.1 ‐ 3.7 mm( 0 ‐ 0.15 ˝ )
- Packaging unit
- 1 pc(s).
- Net weight
- 0.1 kg
- Gross weight
- 0.107 kg
- Customs tariff number
- 82032000
- EAN
- 4028177807846
- ETIM 9
- EC000165
- ETIM 8
- EC000165
- ECLASS 8.0
- 21044719
- Product description
- Electrician's scissors