- Article no.:
- AS 4054004
- Version
- Straight
- Product description
- For crimping wire end ferrules without an insulating sleeve according to DIN 46228 Part 1 and wire end ferrules with an insulating sleeve according to DIN 46228 Part 4.
- Benefits
- Minimal force required for large conductor cross-sections
- Pressing operation with a consistently high quality
- Labeled die stations for precise machining of the relevant cross sections
- Unlockable forced lock
- Material
- High-grade special tool steel
- Surface finish
- Matt, chromium-plated
- Color
- Handle: Anthracite and Rittal Power Pink
- Crimping
- WM crimp
- Cable entry direction
- Side
- Dimensions
- Height: 68 mm
Length: 256 mm( Height: 2.68 ˝
Length: 10.1 ˝ )
- AWG
- 8 ‐ 4
- For cross section
- 10 ‐ 25 mm²
- Packaging unit
- 1 pc(s).
- Net weight
- 0.66 kg
- Gross weight
- 0.69 kg
- Customs tariff number
- 82032000
- EAN
- 4028177807600
- ETIM 9
- EC000168
- ETIM 8
- EC000168
- ECLASS 8.0
- 21043811
- Product description
-
Crimping pliers for wire end ferrules