- Article no.:
- AS 4054020
- Version
- Angled
- Product description
- For crimping non-insulated ring terminals.
- Benefits
- Unlockable forced lock
- Thanks to optimized lever transmission, only minimal actuation forces are required even for larger cross-sections
- Material
- High-grade special tool steel
- Surface finish
- Matt, chromium-plated
- Color
- Handle: Anthracite and Rittal Power Pink
- Crimping
- Indent crimp
- Dimensions
- Height: 59 mm
Length: 198 mm( Height: 2.32 ˝
Length: 7.8 ˝ )
- AWG
- 20 ‐ 14
- For cross section
- 0.5 ‐ 2.5 mm²
- Packaging unit
- 1 pc(s).
- Net weight
- 0.429 kg
- Gross weight
- 0.439 kg
- Customs tariff number
- 82032000
- EAN
- 4028177807624
- ETIM 9
- EC000168
- ETIM 8
- EC000168
- ECLASS 8.0
- 21043811
- Product description
-
Crimping plier 0.34 - 2.5 mm², indent