- Article no.:
- AS 4054023
- Version
- Straight
- Product description
- For crimping non-insulated ring terminals.
- Benefits
- Unlockable forced lock
- Thanks to optimized lever transmission, only minimal actuation forces are required even for larger cross-sections
- Material
- High-grade special tool steel
- Surface finish
- Matt, chromium-plated
- Color
- Handle: Anthracite and Rittal Power Pink
- Crimping
- Double-indent crimp
- Dimensions
- Height: 68 mm
Length: 256 mm( Height: 2.68 ˝
Length: 10.1 ˝ )
- AWG
- 12 ‐ 8
- For cross section
- 4 ‐ 10 mm²
- Packaging unit
- 1 pc(s).
- Net weight
- 0.63 kg
- Gross weight
- 0.668 kg
- Customs tariff number
- 82032000
- EAN
- 4028177807648
- ETIM 9
- EC000168
- ETIM 8
- EC000168
- ECLASS 8.0
- 21043811
- Product description
-
Crimping plier 4 - 10 mm², d-indent