Hole punch, round for carbon steel

Article no.: AS 4055222

For punching round cut-outs

Article no.:
AS 4055222
Version
With 3 cutting tips
Product description
For punching round cut-outs. The hole punch is operated with a wrench or hydraulic punch.
Supply includes
Die
Stamp
Tension screw without ball bearing
Workable material
Carbon steel
Max. material thickness that can be machined for sheet steel
2 mm
Ø hole punch
22.5 mm
Note
Tension screws with a ball bearing must be used when operating with a wrench
Other sizes, see splitter hole punch, round, stainless steel
Suitable for hydraulic bolt order number
4055.661
Tension screw (Ø x L)
9.5 x 50 mm
Hydraulic tension screw Ø
9.5 mm
19 mm
Packaging unit
1 pc(s).
Net weight
0.113 kg
Gross weight
0.133 kg
Customs tariff number
82073010
EAN
4028177808232
ETIM 9
EC000156
ETIM 8
EC000156
ECLASS 8.0
21049047
Product description
Sheet metal punch round Ø 22,5 mm
Documentation
Instructions