- Article no.:
- AS 4055392
- Benefits
- With side chute for waste
- No jamming of die
- Supply includes
- Die
Stamp
Tension bolts
Lock nut
Plastic case
Spacer bushing
Special tension bolt
- Workable material
- Carbon steel
- Max. material thickness that can be machined for sheet steel
- 3 mm
- Hydraulic operation
- Yes
- □ hole punch
- 92 x 92 mm
- Dimensions
- Width: 92 mm( Width: 3.62 ˝ )
- Packaging unit
- 1 pc(s).
- Net weight
- 6.26 kg
- Gross weight
- 7.62 kg
- Customs tariff number
- 82073010
- EAN
- 4028177808447
- ETIM 9
- EC000156
- ETIM 8
- EC000156
- ECLASS 8.0
- 21049047
- Product description
-
Hole punch, square for sheet steel