- Article no.:
- AS 4055472
- Product description
- For punching rectangular cut-outs for connectors. The hole punch is operated with a wrench or hydraulic punch.
- Benefits
- With side chute for waste
- No jamming of die
- Anti-rotation axles for stamps and dies are used as tension bolts.
- Supply includes
- Die
Stamp
Tension bolts
Lock nut
Thrust nut with ball bearing
Adapter for hydraulics
Plastic case
- Workable material
- Carbon steel
- Stainless steel
- Max. material thickness that can be machined for stainless steel
- 1.25 mm
- Max. material thickness that can be machined for sheet steel
- 1.75 mm
- ▭ hole punch
- 41.9 x 11.3 mm
- Packaging unit
- 1 pc(s).
- Net weight
- 0.605 kg
- Gross weight
- 0.781 kg
- Customs tariff number
- 82073010
- EAN
- 4028177808577
- ECLASS 8.0
- 21049047
- Product description
-
Hole punch, sub-D for sheet steel and stainless steel