- Article no.:
- AS 4055465
- Product description
- For punching rectangular cut-outs for connectors. The hole punch is operated with a hydraulic punch.
- Benefits
- With side chute for waste
- No jamming of die
- When the die and stamp are compressed, the mounting holes for connectors are marked on the metal sheet between them
- Supply includes
- Die
Stamp
Tension bolts
Lock nut
- Workable material
- Carbon steel
- Max. material thickness that can be machined for sheet steel
- 2 mm
- ▭ hole punch
- 36 x 112 mm
- Packaging unit
- 1 pc(s).
- Net weight
- 3.84 kg
- Gross weight
- 4.7 kg
- Customs tariff number
- 82073010
- EAN
- 4028177808546
- ETIM 9
- EC000156
- ETIM 8
- EC000156
- ECLASS 8.0
- 21049047
- Product description
-
Hole punch, heavy connectors for sheet steel