Hole punch set, metric for carbon steel

Article no.: AS 4055480

For punching round cut-outs

Article no.:
AS 4055480
Version
With 3 cutting tips
Product description
For punching round cut-outs. The hole punch is operated with a wrench or hydraulic punch.
Supply includes
5 dies
5 stamps
Plastic case
Workable material
Carbon steel
Max. material thickness that can be machined for sheet steel
2 mm
2 mm
2 mm
2 mm
3 mm
Ø hole punch
16.2 mm
20.4 mm
25.4 mm
32.5 mm
40.5 mm
For thread
M16
M20
M25
M32
M40
Note
Tension screws with a ball bearing must be used when operating with a wrench
Suitable for hydraulic bolt order number
4055.661
4055.661
4055.661
4055.661
4055.663
Packaging unit
1 pc(s).
Net weight
0.95 kg
Gross weight
0.98 kg
Customs tariff number
82073010
EAN
4028177808607
ETIM 9
EC002121
ETIM 8
EC002121
ECLASS 8.0
21049047
Product description
Sheet metal punches set, metric Ø 16,2/20,4/25,4/32,5/40,5
Documentation
Instructions