- Article no.:
- AS 4055580
- Version
- With 3-way split
- Product description
- For punching round cut-outs. The hole punch is operated with a wrench or hydraulic punch.
- Supply includes
- 5 dies
5 stamps
Plastic case
- Workable material
- Carbon steel
- Max. material thickness that can be machined for sheet steel
- 2 mm
2 mm
2 mm
3 mm
3 mm
- Ø hole punch
- 16.2 mm
20.4 mm
25.4 mm
32.5 mm
40.5 mm
- For thread
- M16
- M20
- M25
- M32
- M40
- Note
- Tension screws with a ball bearing must be used when operating with a wrench
- Suitable for hydraulic bolt order number
- 4055.661
- 4055.661
- 4055.661
- 4055.663
- 4055.663
- Packaging unit
- 1 pc(s).
- Net weight
- 1 kg
- Gross weight
- 1.039 kg
- Customs tariff number
- 82034000
- EAN
- 4028177808836
- ETIM 9
- EC002121
- ETIM 8
- EC002121
- ECLASS 8.0
- 21044719
- Product description
-
Splitter hole punch set, M16 to M40 for sheet steel, with triple splitting