Traction bolt with ball bearing

Article number: AS 4055.633

Accessories for hole punches. Required as a connecting part between the die and the stamp.

Article number:
AS 4055.633
Product description
Accessories for hole punches. Required as a connecting part between the die and the stamp.
Note
For operation with a wrench
Tension screw (Ø x L)
19 x 55 mm
Packaging unit
1 pc(s).
Net weight
0.252 kg
Gross weight
0.274 kg
Customs tariff number
73181900
EAN
4028177808935
ETIM 9
EC002690
ETIM 8
EC002690
ECLASS 8.0
21049241
Product description
Tension screw with ball bearing Ø x L 19 x 55 mm