Hydraulic tension screw

Article no.: AS 4055662

Accessories for hole punches. Required as a connecting part between the die and the stamp. For operation with a hydraulic punch.

Article no.:
AS 4055662
Product description
Accessories for hole punches. Required as a connecting part between the die and the stamp.
Supply includes
Adapter for hydraulics
Note
For operation with a hydraulic punch
Hydraulic tension screw Ø
11.1 mm
19 mm
Packaging unit
1 pc(s).
Net weight
0.103 kg
Gross weight
0.117 kg
Customs tariff number
73181900
EAN
4028177808973
ETIM 9
EC002690
ETIM 8
EC002690
ECLASS 8.0
21049046
Product description
Hydraulic screw Ø / L 11,1 / 19 mm