Hole punch set, PG for carbon steel

Article no.: AS 4055481

For punching round cut-outs

Article no.:
AS 4055481
Version
With 3 cutting tips
Product description
For punching round cut-outs. The hole punch is operated with a wrench or hydraulic punch.
Supply includes
5 dies
5 stamps
2 tension screws with ball bearing, Ø 9.5 x 50 mm
HSS pilot drill Ø 11 mm
1 tube of lubricating paste
Plastic case
Workable material
Carbon steel
Max. material thickness that can be machined for sheet steel
2 mm
Ø hole punch
15.2 mm
18.6 mm
20.4 mm
22.5 mm
28.3 mm
Note
Tension screws with a ball bearing must be used when operating with a wrench
Suitable for hydraulic bolt order number
4055.661
Packaging unit
1 pc(s).
Net weight
0.909 kg
Gross weight
0.91 kg
Customs tariff number
82051000
EAN
4028177808614
ETIM 9
EC002121
ETIM 8
EC002121
ECLASS 8.0
21049047
Product description
Sheet metal punches set, PG Ø 15,2/18,6/20,4/22,5/28,3
Documentation
Instructions