- Article no.:
- AS 4050784
- Product description
- With plastic collar.
- Technical specifications
- Heat resistant up to 105 °C
- Material
- E-Cu, tin-plated
Plastic collar: Polypropylene
- Color
- Gray
- Length
- 18 mm( 0.71 ˝ )
- AWG
- 12
- Internal diameter
- 4.8 mm( 0.19 ˝ )
- Rittal color code
- Yes
- DIN color code
- Yes
- Note
- UL-certified in conjunction with the relevant tools, e.g. crimping machines.
- For tailored advice, please contact a Rittal representative.
- Standards
- AEH DIN 46228
- Delivery form
- Loose
- Packaging unit
- 100 pc(s).
- Net weight
- 0.1 kg
- Gross weight
- 0.041 kg
- Customs tariff number
- 85369010
- EAN
- 4028177000018
- ETIM 9
- EC000005
- ETIM 8
- EC000005
- ECLASS 8.0
- 36659290
- Product description
-
Wire end sleeves for wire assembly, 4.0 mm², gray, loose, 18 mm