- Article no.:
- AS 4051729
- Product description
- With plastic collar. 
- Technical specifications
- Heat resistant up to 105 °C 
- Material
- E-Cu, tin-plated
 Plastic collar: Polypropylene
- Color
- Orange 
- Length
- 12 mm( 0.47 ˝ ) 
- AWG
- 12 
- Internal diameter
- 4.8 mm( 0.19 ˝ ) 
- DIN color code
- Yes 
- Note
- UL-certified in conjunction with the relevant tools, e.g. crimping machines. 
- For tailored advice, please contact a Rittal representative. 
- Standards
- AEH DIN 46228 
- Delivery form
- Loose 
- Packaging unit
- 500 pc(s). 
- Net weight
- 0.5 null
- Customs tariff number
- 85369010 
- EAN
- 4028177999992 
- ETIM 9
- EC000005 
- ETIM 8
- EC000005 
- ECLASS 8.0
- 36659290 
- Product description
- 
Wire end sleeves for wire assembly, 4.0 mm², orange, loose, 12 mm