- Article no.:
- AS 4051548
- Product description
- With plastic flange.
- Technical specifications
- Heat resistant up to 105 °C
- Material
- E-Cu, tin-plated
Plastic collar: Polypropylene
- Color
- White
- Length
- 8 mm( 0.31 ˝ )
- AWG
- 20
- Internal diameter
- 2.9 mm( 0.11 ˝ )
- For cross section
- 0.5 mm²
- DIN color code
- Yes
- Multinorm
- Yes
- Note
- UL-certified in conjunction with the relevant tools, e.g. crimping machines.
- Delivery form
- Taped
- Packaging unit
- 4,000 pc(s).
- Net weight
- 4 kg
- Gross weight
- 0.46 kg
- Customs tariff number
- 85369010
- EAN
- 4028177937963
- ETIM 9
- EC000005
- ETIM 8
- EC000005
- ECLASS 8.0
- 36659290
- Product description
-
Wire end ferrules 0.5 mm² x 8 mm AWG 20 multinorm, packs of 4,000 pc(s)., colour: white, delivery form: on belt (in accordance with the DIN colour code), 0.5 mm²