- Article number:
- AS 4051.697
- Product description
- With plastic flange.
- Technical specifications
- Heat resistant up to 105 °C
- Material
- E-Cu, tin-plated
Plastic collar: Polypropylene
- Color
- Red
- Length
- 10 mm( 0.39 ˝ )
- AWG
- 18
- Internal diameter
- 3 mm( 0.12 ˝ )
- For cross section
- 1 mm²
- DIN color code
- Yes
- Note
- UL-certified in conjunction with the relevant tools, e.g. crimping machines.
- Standards
- AEH DIN 46228
- Delivery form
- Taped
- Packaging unit
- 5,000 pc(s).
- Customs tariff number
- 85369010
- EAN
- 4028177938618
- ETIM 9
- EC000005
- ETIM 8
- EC000005
- ECLASS 8.0
- 36659290
- Product description
-
Wire end ferrules 1.0 mm² x 10 mm AWG 18, packs of 5,000 pc(s)., colour: red, delivery form: on belt (in accordance with the DIN colour code)