Magazine support for WS 540

Article no.: AS 4051.111

For holding up to 4 wire rail magazines with pre-assembled wires from the WT wire terminal.

Article no.:
AS 4051.111
Product description
For holding up to 4 wire rail magazines with pre-assembled wires from the WT wire terminal.
Benefits
Universally applicable to any mounting stay, vertical
Technical specifications
Dimensions (W x H x D): 330 x 200 x 35 mm
Material
Carbon steel
Color
RAL 7016
Supply includes
Magazine support
Assembly components
Suitable for Model No.
4051.100
Packaging unit
1 pc(s).
Net weight
4 kg
Gross weight
4.6 kg
Customs tariff number
84669360
EAN
4028177957404
ETIM 9
EC002778
ETIM 8
EC002778
ECLASS 8.0
36629090
Product description
Magazine support for accepting 4 wire rail magazines with preassembled wires
Documentation
Instructions