- Article no.:
- KL 1513510
- Material
- Housing: Carbon steel
Cover: Carbon steel, all-round foamed-in PU seal
- Surface finish
- Housing and cover: Dipcoat primed, powder-coated on the outside, textured paint
- Color
- RAL 7035
- Supply includes
- Housing with cover
Quick-release fasteners including plastic bushings
- Protection category NEMA
- NEMA 4
- Protection category IP to EN 60 529
- IP 66
- IK code
- IK08
- Dimensions
- Width: 800 mm
Height: 400 mm
Depth: 120 mm( Width: 31.5 ˝
Height: 15.7 ˝
Depth: 4.72 ˝ )
- Material thickness - cover
- 1.25 mm( 0.05 ˝ )
- Material thickness - enclosure
- 1.38 mm( 0.05 ˝ )
- Base material
- Carbon steel
- Packaging unit
- 1 pc(s).
- Net weight
- 10.458 kg
- Gross weight
- 11.007 kg
- Customs tariff number
- 73269098
- EAN
- 4028177251250
- ETIM 9
- EC000261
- ETIM 8
- EC000261
- ECLASS 8.0
- 27180101
- Product description
-
KL Terminal box, WHD: 800x400x120 mm, Sheet steel, without mounting plate, with cover, without gland plate