- Article no.:
- GA 9102.210
- Material
- Housing: Cast aluminum
Cover: cast aluminum, all-round CR foam rubber round core seal
- Surface finish
- Textured paint
- Color
- RAL 7001
- Supply includes
- Housing with cover
Cover screws, captive
Screws for attaching support rails
Screw for connection of the PE conductor
- Protection category NEMA
- NEMA 4
- Protection category IP to EN 60 529
- IP 66
- IK code
- IK08
- Dimensions
- Width: 98 mm
Height: 64 mm
Depth: 36 mm( Width: 3.86 ˝
Height: 2.52 ˝
Depth: 1.42 ˝ )
- Base material
- Cast aluminum
- Packaging unit
- 3 pc(s).
- Net weight
- 0.63 kg
- Gross weight
- 0.662 kg
- Customs tariff number
- 84879090
- EAN
- 4028177145344
- ETIM 9
- EC000261
- ECLASS 8.0
- 27180101
- Product description
-
GA Cast aluminium enclosure, WHD: 98x64x35 mm, Cast aluminum, without mounting plate, with cover