- Article no.:
- KL 1522010
- Material
- Housing: Stainless steel 1.4301 (AISI 304)
Cover: Stainless steel 1.4301 (AISI 304), all-round foamed-in PU seal
- Surface finish
- Housing and cover: Brushed, grain 180
- Supply includes
- Housing with cover
Quick-release fasteners including plastic bushings
- Dimensions
- Width: 300 mm
Height: 150 mm
Depth: 80 mm( Width: 11.8 ˝
Height: 5.91 ˝
Depth: 3.15 ˝ )
- Protection category IP to EN 60 529
- IP 66
- Protection category NEMA
- NEMA 4X
- IK code
- IK08
- Material thickness - cover
- 1.25 mm( 0.05 ˝ )
- Material thickness - enclosure
- 1.25 mm( 0.05 ˝ )
- Lock
- No. of locks: 4
- Base material
- Stainless steel 1.4301 (AISI 304)
- Packaging unit
- 1 pc(s).
- Net weight
- 1.673 kg
- Gross weight
- 1.94 kg
- Customs tariff number
- 84879090
- EAN
- 4028177008465
- ETIM 9
- EC000261
- ETIM 8
- EC000261
- ECLASS 8.0
- 27180101
- Product description
-
KL Terminal box, WHD: 300x150x80 mm, Stainless steel 1.4301, without mounting plate, with cover, without gland plate